REG1117

ACTIVE

800-mA, 15-V, linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator A high-accuracy, 1-A LDO regulator with low IQ and foldback current limit.

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 15 Vin (min) (V) 3.7 Vout (max) (V) 13.8 Vout (min) (V) 1.25 Fixed output options (V) 2.5, 2.8, 2.85, 3, 3.3, 5 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 29 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 15 Vin (min) (V) 3.7 Vout (max) (V) 13.8 Vout (min) (V) 1.25 Fixed output options (V) 2.5, 2.8, 2.85, 3, 3.3, 5 Rating Catalog Noise (µVrms) 38 PSRR at 100 KHz (dB) 29 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 65 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • FIXED AND ADJUSTABLE VERSIONS
  • 2.85V MODEL FOR SCSI-2 ACTIVE TERMINATION
  • OUTPUT CURRENT:
         REG1117: 800mA max
         REG1117A: 1A max
  • OUTPUT TOLERANCE: ±1% max
  • DROPOUT VOLTAGE:
         REG1117: 1.2V max at IO = 800mA
         REG1117A: 1.3V max at IO = 1A
  • INTERNAL CURRENT LIMIT
  • THERMAL OVERLOAD PROTECTION
  • SOT-223 AND DDPAK SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • SCSI-2 ACTIVE TERMINATION
    • HAND-HELD DATA COLLECTION DEVICES
    • HIGH EFFICIENCY LINEAR REGULATORS
    • BATTERY POWERED INSTRUMENTATION
    • BATTERY MANAGEMENT CIRCUITS FOR NOTEBOOK AND PALMTOP PCs
    • CORE VOLTAGE SUPPLY: FPGA, PLD, DSP, CPU

All trademarks are the property of their respective owners.

  • FIXED AND ADJUSTABLE VERSIONS
  • 2.85V MODEL FOR SCSI-2 ACTIVE TERMINATION
  • OUTPUT CURRENT:
         REG1117: 800mA max
         REG1117A: 1A max
  • OUTPUT TOLERANCE: ±1% max
  • DROPOUT VOLTAGE:
         REG1117: 1.2V max at IO = 800mA
         REG1117A: 1.3V max at IO = 1A
  • INTERNAL CURRENT LIMIT
  • THERMAL OVERLOAD PROTECTION
  • SOT-223 AND DDPAK SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • SCSI-2 ACTIVE TERMINATION
    • HAND-HELD DATA COLLECTION DEVICES
    • HIGH EFFICIENCY LINEAR REGULATORS
    • BATTERY POWERED INSTRUMENTATION
    • BATTERY MANAGEMENT CIRCUITS FOR NOTEBOOK AND PALMTOP PCs
    • CORE VOLTAGE SUPPLY: FPGA, PLD, DSP, CPU

All trademarks are the property of their respective owners.

The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.

Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.

Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.

The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.

Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.

Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV761 ACTIVE 1A 16V high-PSRR linear voltage regulator P2P fixed-voltage alternative with lower IQ and better accuracy
Same functionality with different pin-out to the compared device
LM1117 ACTIVE 800-mA 15-V linear voltage regulator Adjustable version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet REG1117: 800mA 1A Low Dropout Pos Regulator 1.8, 2.5, 2.85, 3.3, 5V, Adjustable datasheet (Rev. D) 21 Jul 2004
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note An Easy Solution to Current Limiting an Op Amp 02 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos