172-pin (HFG) package image

SM320F2812HFGS150 ACTIVE

C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF

Same as: SM320F2812HFGS150.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS No
REACH Affected
Lead finish / Ball material Au
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2A

Packaging information

Package | Pins CFP (HFG) | 172
Operating temperature range (°C) -55 to 220
Package qty | Carrier 1 | JEDEC TRAY (5+1)

Features for the SM320F2812-HT

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67 ns Cycle Time)
    • Low Power (1.8 V Core at 135 MHz, 1.9 V, Core at 150 MHz, 3.3 V I/O) Design
    • 3.3 V Flash Voltage
  • JTAG Boundary Scan SupportIEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
  • High-Performance 32 Bit CPU (TMS320C28x)
    • 16 × 16 and 32 x 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash (Four 8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • 128 Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Three 32 Bit CPU Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Multichannel Buffered Serial Port (McBSP) With SPI Mode
  • 12 Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 Individually Programmable, Multiplexed General-Purpose Input / Output (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Supports TMS320C24x/240x Instructions
    • Code Composer Studio IDE
    • DSP/BIOS
    • JTAG Scan Controllers [Texas Instruments (TI) or Third-Party]
    • Evaluation Modules
    • Broad Third-Party Digital Motor Control Support
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/220°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize highly optimized silicon (die)
      solutions with design and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

Description for the SM320F2812-HT

The SM320F2812 device, member of the C28xE DSP generation, is a highly integrated, high-performance solution for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document SM320F2812 is abbreviated as F2812.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more