SM320F28335GBS ACTIVE

C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC

Same as: SM320F28335GBS.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2A

Packaging information

Package | Pins CPGA (GB) | 181
Operating temperature range (°C) -55 to 210
Package qty | Carrier 21 | JEDEC TRAY (5+1)

Features for the SM320F28335-HT

  • High-Performance Static CMOS Technology
    • Up to 150 MHz for TC = –55°C to 125°C
      and Up to 100 MHZ for TC = 210°C
    • 1.9-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU))
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP,
    ePWM, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M × 16 Address Reach
  • On-Chip Memory
    • 256K × 16 Flash, 34K × 16 SARAM
    • 1K × 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN,
      I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • GPIO0 to GPIO63 Pins Can Be Connected to One
    of the Eight External Core Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports All 58 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/OTP/RAM Blocks
    • Prevents Firmware Reverse Engineering
  • Enhanced Control Peripherals
    • Up to 18 PWM Outputs
    • Up to 6 HRPWM Outputs With 150 ps MEP Resolution
    • Up to 6 Event Capture Inputs
    • Up to 2 Quadrature Encoder Interfaces
    • Up to 8 32-bit/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • 12-Bit ADC, 16 Channels
    • 80-ns Conversion Rate
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • Up to 88 Individually Programmable, Multiplexed
    GPIO Pins With Input Filtering
  • JTAG Boundary Scan Support IEEE Standard 1149.1-1990
    Standard Test Access Port and Boundary Scan Architecture
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Support Includes
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • Digital Motor Control and Digital Power
      Software Libraries
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Option
    • Ceramic Pin Grid Array (GB)
    • HLQFP (PTP)
  • Temperature Range:
    • GB Package: –55°C to 210°C (GB)
    • PTP Package: –55°C to 150°C (PTP)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

Description for the SM320F28335-HT

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, the device is abbreviated as F28335.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more