SN105125

ACTIVE

150-mA, adjustable low-dropout voltage regulator with power good

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.2 Vin (min) (V) 3 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Rating Catalog Iq (typ) (mA) 0.15 Thermal resistance θJA (°C/W) 235 Regulated outputs (#) 1 Features Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.2 Vin (min) (V) 3 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Rating Catalog Iq (typ) (mA) 0.15 Thermal resistance θJA (°C/W) 235 Regulated outputs (#) 1 Features Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low Dropout Voltage Regulator, 1.2-V
  • 150-mA Load Current Capability
  • Power Okay (POK) Function
  • Load Independent, Low Ground Current,150-uA
  • Current Limiting
  • Thermal Shutdown
  • Low Sleep State Current (Off Mode)
  • Fast Transient Response
  • Low Variation Due to Load and Line Regulation
  • Output Stable With Low ESR Capacitors
  • TTL Logic Controlled Enable Input
  • applications
    • Processor Powerup Sequencing
    • Palmtop Computers, Laptops, and Notebooks

  • Low Dropout Voltage Regulator, 1.2-V
  • 150-mA Load Current Capability
  • Power Okay (POK) Function
  • Load Independent, Low Ground Current,150-uA
  • Current Limiting
  • Thermal Shutdown
  • Low Sleep State Current (Off Mode)
  • Fast Transient Response
  • Low Variation Due to Load and Line Regulation
  • Output Stable With Low ESR Capacitors
  • TTL Logic Controlled Enable Input
  • applications
    • Processor Powerup Sequencing
    • Palmtop Computers, Laptops, and Notebooks

The SN105125 is a low dropout voltage regulator with an output tolerance of ±2% over the operating range. The device is optimized for low noise applications and has a low quiescent current (enable <0.8 V). The device has a low dropout voltage at full load (150 mA). The power okay function monitors the output voltage and indicates when an error occurs in the system (active low). In the event of an output fault such as overcurrent, thermal shutdown, or dropout, the power okay output is pulled low (open drain).

The SN105125 has a fast transient response recovery capability in the event of load transition from heavy load to light load. The device also minimizes overshoot during this condition. During power down, the output capacitor and load are de-energized through the internal active shutdown clamp, which is turned on when the device is disabled.

The SN105125 requires a small output capacitor for stability with low ESR. An input capacitor is not required unless the bulk ac capacitor is placed away from the device or the power supply is a battery. In this situation, a 1-uF capacitor is recommended for the application. Low ESR ceramic capacitors may be used with the device to reduce board space in power applications, a key concern in hand-held wireless devices.

The SN105125 is a low dropout voltage regulator with an output tolerance of ±2% over the operating range. The device is optimized for low noise applications and has a low quiescent current (enable <0.8 V). The device has a low dropout voltage at full load (150 mA). The power okay function monitors the output voltage and indicates when an error occurs in the system (active low). In the event of an output fault such as overcurrent, thermal shutdown, or dropout, the power okay output is pulled low (open drain).

The SN105125 has a fast transient response recovery capability in the event of load transition from heavy load to light load. The device also minimizes overshoot during this condition. During power down, the output capacitor and load are de-energized through the internal active shutdown clamp, which is turned on when the device is disabled.

The SN105125 requires a small output capacitor for stability with low ESR. An input capacitor is not required unless the bulk ac capacitor is placed away from the device or the power supply is a battery. In this situation, a 1-uF capacitor is recommended for the application. Low ESR ceramic capacitors may be used with the device to reduce board space in power applications, a key concern in hand-held wireless devices.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS745 ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good Higher current with better dropout and accuracy
Similar functionality to the compared device
LP3988 ACTIVE 150-mA, low-dropout voltage regulator with power good & enable LP3988 is a newer 150mA LDO with PG

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 150-mA Low Dropout Regulator with POK datasheet 01 Feb 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​