24-pin (PW) package image

SN54SLC8T245PWTSEP ACTIVE

Radiation-tolerant, eight-bit, 0.65-V to 3.3-V, direction-controlled level translator

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/22604-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN54SLC8T245-SEP

  • VID V62/22604

  • Radiation tolerant:
    • Single event latch-up (SEL) immune up to 43 MeV-cm 2 /mg at 125°C
    • Total ionizing dose (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 20 krad(Si)
  • Qualified, fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –55°C to +125°C
  • Multiple direction-control pins allows simultaneous up and down translation
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • V CC isolation feature that effectively isolates both buses in a power-down scenario
  • Partial power-down mode to limit backflow current in a power-down scenario
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model

Description for the SN54SLC8T245-SEP

The SN54SLC8T245-SEP device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, and 3.3 V).

The device operates by using two independent power-supply rails (V CCA and V CCB) that operate as low as 0.65 V. Data pins A1 through A8 are designed to track V CCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track V CCB, which accepts any supply voltage from 0.65 V to 3.6 V.

The SN54SLC8T245-SEP device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable ( OE) input is used to disable the outputs so the buses are effectively isolated.

The SN54SLC8T245-SEP device is designed so the control pins (DIR and OE) are referenced to V CCA.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature is designed so that if either V CC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie OE to V CCA through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more