64-pin (PAP) package image

SN65DSI86IPAPRQ1 ACTIVE

Automotive MIPI® DSI bridge to eDP

ACTIVE Custom reel may be available
Same as: SN65DSI86IPAPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65DSI86IPAPQ1 ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the SN65DSI86-Q1

  • Embedded DisplayPort (eDP) 1.4 Compliant
    Supporting 1, 2, or 4 Lanes at 1.62 Gbps (RBR),
    2.16 Gbps, 2.43 Gbps, 2.7 Gbps (HBR), 3.24
    Gbps, 4.32 Gbps, or 5.4 Gbps (HBR2).
  • Implements MIPI® D-PHY Version 1.1 Physical
    Layer Front-End and Display Serial Interface (DSI)
    Version 1.02.00
  • Dual-Channel DSI Receiver Configurable for One,
    Two, Three, or Four D-PHY Data Lanes Per
    Channel Operating up to 1.5 Gbps Per Lane
  • Supports 18 bpp and 24 bpp DSI Video Packets
    With RGB666 and RGB888 Formats
  • Suitable for 60 fps 4K 4096 × 2304 Resolution at
    18 bpp Color, and WUXGA 1920 × 1200
    Resolution with 3D Graphics at 60 fps (120 fps
    Equivalent)
  • MIPI Front-End Configurable for Single-Channel
    or Dual-Channel DSI Configuration
  • Supports Dual-Channel DSI Odd, Even and Left,
    Right Operating Modes
  • 1.2-V Main VCC Power Supply and 1.8-V Supply
    for Digital I/Os
  • Low-Power Features Include Panel Refresh and
    MIPI Ultralow Power State (ULPS) Support
  • DisplayPort Lane Polarity and Assignment
    Configurable.
  • Supports 12-MHz, 19.2-MHz, 26-MHz, 27-MHz,
    and 38.4-MHz Frequencies Through External
    Reference Clock (REFCLK)
  • ESD Rating ±2 kV (HBM)
  • Packaged in 64-Terminal HTQFP (PAP)
  • Temperature Range: –40°C to +85°C

Description for the SN65DSI86-Q1

The SN65DSI86-Q1 DSI to embedded DisplayPort (eDP) bridge features a dual-channel MIPI D-PHY receiver front-end configuration with four lanes per channel operating at 1.5 Gbps per lane and a maximum input bandwidth of 12 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets and converts the formatted video data stream to a DisplayPort with up to four lanes at either 1.62 Gbps, 2.16 Gbps, 2.43 Gbps, 2.7 Gbps, 3.24 Gbps, 4.32 Gbps, or 5.4 Gbps.

The SN65DSI86-Q1 is well suited for WQXGA at 60 frames per second, as well as 3D graphics at 4K and true HD (1920 × 1080) resolutions at an equivalent 120 fps with up to 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and DisplayPort interfaces.

Designed with industry compliant interface technology, the is compatible with a wide range of microprocessors, and is designed with a range of power management features, including panel refresh support, and the MIPI defined ultralow power state (ULPS) support.

The SN65DSI86 Q1 is implemented in a 10-mm × 10-mm HTQFP at 0.5-mm pitch package, and operates across a temperature range from –40°C to +85°C.

In the rest of this document, the SN65DSI86-Q1 is referred to as SN65DSIx6 or DSIx6.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65DSI86IPAPQ1 ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more