SN65HVD11SJD ACTIVE

High Temperature 3.3-V RS-485 Transceiver

Same as: SN65HVD11SJD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

THVD1450DR ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN65HVD11-HT information

Packaging information

Package | Pins CDIP SB (JDJ) | 8
Operating temperature range (°C) -55 to 210
Package qty | Carrier 45 | TUBE

Features for the SN65HVD11-HT

  • Operates With a 3.3-V Supply
  • Bus-Pin ESD Protection Exceeds 16-kV Human-
    Body Model (HBM)
  • 1/8 Unit-Load Option Available (up to 256 Nodes
    on Bus)
  • Optional Driver Output Transition Times for
    Signaling Rates(1) of 1 Mbps, 10 Mbps,
    and 32 Mbps
  • Based on ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From
    –7 V to 12 V
  • Open-Circuit, Idle-Bus, and Shorted-Bus Fail-Safe
    Receiver
  • Glitch-Free Power-Up and Power-Down Protection
    for Hot-Plugging Applications
  • SN75176 Footprint
  • Supports Extreme Temperature Applications:
    • Controlled Baselines
    • One Assembly and Test Sites
    • One Fabrication Sites
    • Available in Extreme (–55°C/210°C)
      Temperature Range(2)
    • Extended Product Life Cycles
    • Extended Product-Change Notifications
    • Product Traceability
    • Texas Instruments’ High Temperature
      Products Use Highly Optimized Silicon (Die)
      Solutions With Design and Process
      Enhancements to Maximize Performance Over
      Extended Temperatures.

Description for the SN65HVD11-HT

The SN65HVD11-HT device combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more