8-pin (D) package image

SN65HVD1780QDRQ1 ACTIVE

Automotive Fault-Protected RS-485 Transceivers with 3.3-V to 5-V Operation

ACTIVE Custom reel may be available
Same as: SN65HVD1780QDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVD1780-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results
    • Device temperature grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD classification level H2
    • Device CDM ESG classification level C3B
  • Bus-pin fault protection to:
    • > ±70V (’HVD1780-Q1, ’HVD1781-Q1)
    • > ±30V (’HVD1782-Q1)
  • Operation with 3.3V to 5V supply range
  • ±16kV HBM protection on bus pins
  • Reduced unit load for up to 320 nodes
  • Failsafe receiver for open-circuit, short-circuit and idle-bus conditions
  • Low power consumption
    • Low standby supply current, 1µA maximum
    • ICC 4mA Quiescent during operation
  • Pin-compatible with industry-standard SN75176
  • Signaling rates of 115kbps, 1Mbps, and up to 10Mbps

Description for the SN65HVD1780-Q1

Automotive data links

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more