8-pin (D) package image

SN65HVDA100QDRQ1 ACTIVE

LIN Physical Interface

ACTIVE Custom reel may be available
Same as: SN65HVDA100QDRQ1.B, SN65HVDA100QDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVDA100-Q1

  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, and ISO/DIS 17987-4 electrical physical layer (EPL) specification
  • Extended operation with supply from 5 V to 27 V DC
  • LIN Transmits speed up to 20-kbps (LIN specified maximum), high-speed receive capable
  • Sleep mode: ultra-low current consumption allows wake-up events from:
    • LIN bus
    • wake-up through EN
  • Wake-up request on RXD pin
  • Wake-up source recognition on TXD pin
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • High electromagnetic compatibility (EMC)
  • Control of external voltage regulator (INH Pin)
  • Supports ISO9141 (K-line)
  • ESD protection to ±12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –27 V to 45 V (short to battery or ground)
  • Survives transient damage in automotive environment (ISO 7637)
  • Undervoltage protection on VSUP
  • TXD dominant state time-out protection
  • Prevention of false wakeups with false wake-up lockout
  • Thermal shutdown
  • Unpowered node or ground disconnection failsafe at system level, node does not disturb bus (no load on bus)

Description for the SN65HVDA100-Q1

The SN65HVDA100-Q1 device is a Local Interconnect Network (LIN) physical interface, which integrates the serial transceiver with wakeup and protection features. The LIN bus is a single-wire bidirectional bus typically used for low-speed in-vehicle networks using data rates from 2.4 kbps to 20 kbps. The LIN protocol output data stream on TXD is converted by the SN65HVDA100-Q1 into the LIN bus signal through a current-limited wave-shaping driver as outlined by the LIN Physical Layer Specification and ISO 17987. The receiver converts the data stream from the LIN bus and outputs the data stream through RXD. The LIN bus has two states: dominant state (voltage near ground) and recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the internal pullup resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more