SN65LVPE502A
1st generation dual channel USB 3.0 redriver
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
SN65LVPE502A
- Single-Lane USB 3.0 Redriver and Equalizer
- Selectable Equalization, De-Emphasis and Output Swing Control
- Integrated Termination
- Hot-Plug Capable
- Low Active Power (U0 state):
- 315 mW (Typical), VCC = 3.3 V
- USB 3.0 Low Power Support:
- 7 mW (Typical) When No Connection Detected
- 70 mW (Typical) When Link in U2/U3 Mode
- Excellent Jitter and Loss Compensation Capability:
- >40 in of Total 4 mil Stripline on FR4
- Small Footprint, 3 mm × 3 mm and 4 mm × 4 mm, 24-Pin VQFN Packages
- High Protection Against ESD Transient:
- HBM: 5,000 V
- CDM: 1,500 V
- MM: 200 V
The SN65LVPE502x devices are dual-channel, single-lane USB 3.0 redriver and signal conditioners supporting data rates of 5 Gbps. The devices comply with USB 3.0 specification revision 1.0 supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.
Special Note
The SN65LVPE502A and SN65LVPE502B offer two different pinouts for layout flexibility. All errata for the previous part, SN65LVPE502CP, are fixed in these devices. Smaller 3mm x 3mm package option available.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SN65LVPE502x Dual-Channel USB 3.0 Redriver and Equalizer datasheet (Rev. C) | PDF | HTML | 11 Nov 2016 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location