Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN65MLVD206B
- Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
- Low-voltage differential 30-Ω to 55-Ω line driver and receiver for
signaling rates(1) up to
200 Mbps, clock frequencies up to 100 MHz- Type-2 receiver provides an offset threshold to detect open-circuit and idle-bus conditions
- Bus I/O Protection
- ±8-kV HBM
- ±8-kV IEC 61000-4-2 Contact discharge
- Controlled driver output voltage transition times for improved signal quality
- –1-V to 3.4-V Common-mode voltage range allows data transfer with 2 V of ground noise
- Bus pins high impedance when disabled or VCC ≤ 1.5 V
- 100-Mbps Device Available (SN65MLVD204B)
- Improved Alternatives to SN65MLVD206 (1)
(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).
Description for the SN65MLVD206B
The SN65MLVD206B device is a multipoint low-voltage differential signaling (M-LVDS) line driver and receiver which is optimized to operate at signaling rates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard SOIC footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.
The device combines a differential driver and a differential receiver (transceiver), which operates from a single 3.3-V supply. The transceiver is optimized to operate at signaling rates up to 200 Mbps.
The SN65MLVD206B has enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The same footprint definition was maintained, allowing for an easy drop-in replacement for a system performance upgrade. The devices are characterized for operation from –40°C to 85°C.
The SN65MLVD206B M-LVDS transceiver is part of the TI extensive M-LVDS portfolio.