Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74ACT00
- 4.5V to 5.5V VCC operation
- Inputs accept voltages to 5.5V
- Max tpd of 8ns at 5V
- Inputs are TTL-voltage compatible
Description for the SN74ACT00
The ‘ACT00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A•B or Y = A+B in positive logic.