Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G126
- Operating range of 2V to 5.5V
- Max tpd of 6ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74AHC1G126
The SN74AHC1G126 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.