Packaging information
Package | Pins SSOP (DB) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AHC573
- Operating range 2V to 5.5V VCC
- 3-state outputs directly drive bus lines
- Latch-up performance exceeds 250mA per JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Description for the SN74AHC573
The SNx4AHC573 devices are octal transparent D-type latches designed for 2V to 5.5V VCC operation.