Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHCT1G126-Q1
- Qualified for Automotive Applications
- Operating Range of 3 V to 5.5 V
- Max t pd of 6 ns at 5 V
- Low Power Consumption, 10-µA Max I CC
- ±8-mA Output Drive at 5 V
- Inputs Are TTL-Voltage Compatible
Description for the SN74AHCT1G126-Q1
The SN74AHCT1G126 is a single bus buffer gate/line driver with 3-state output.