Packaging information
Package | Pins SSOP (DB) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AHCT273
- Inputs are TTL-voltage compatible
- Contain eight flip-flops with single-rail outputs
- Direct clear input
- Individual data input to each flip-flop
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 200V machine model (A115-A)
- 1000V charged-device model (C101)
Description for the SN74AHCT273
These devices are positive-edge-triggered D-type flip-flops with a direct clear ( CLR) input.