These octal bus transceivers are designed for asynchronous two-way
communication between
data buses. These devices transmit data from the A bus to the B
bus or from the B bus to the A bus, depending upon the level at the
direction-control (DIR) input. The output-enable
input disables the device so that
the buses are effectively isolated.
The -1 versions of the SN74ALS641A and SN74ALS642A are identical
to the standard versions, except that the recommended maximum
IOL is increased to 48 mA in the -1 versions.
The SN74ALS641A, SN74ALS642A, and SN74AS641 are characterized for
operation from 0°C to 70°C.
These octal bus transceivers are designed for asynchronous two-way
communication between
data buses. These devices transmit data from the A bus to the B
bus or from the B bus to the A bus, depending upon the level at the
direction-control (DIR) input. The output-enable
input disables the device so that
the buses are effectively isolated.
The -1 versions of the SN74ALS641A and SN74ALS642A are identical
to the standard versions, except that the recommended maximum
IOL is increased to 48 mA in the -1 versions.
The SN74ALS641A, SN74ALS642A, and SN74AS641 are characterized for
operation from 0°C to 70°C.