These devices consist of bus-transceiver circuits with 3-state or
open-collector outputs, D-type flip-flops, and control circuitry
arranged for multiplexed transmission of data directly from the data
bus or from the internal storage registers. Data on the A or B bus is
clocked into the registers on the low-to-high transition of the
appropriate clock (CLKAB or CLKBA) input. Figure 1 illustrates the
four fundamental bus-management functions that can be performed with
the octal bus transceivers and registers.
Output-enable (
) and
direction-control (DIR) inputs control the transceiver functions. In
the transceiver mode, data present at the high-impedance port may be
stored in either or both registers.
The select-control (SAB and SBA) inputs can multiplex stored and
real-time (transparent mode)
data. The circuitry used for select control eliminates the typical
decoding glitch that occurs in a multiplexer during the transition
between stored and real-time data. DIR determines which bus receives
data when
is low. In the
isolation mode (
high), A data
may be stored in one register and/or B data may be stored in the
other register.
When an output function is disabled, the input function is still
enabled and can be used to store and transmit data. Only one of the
two buses, A or B, may be driven at a time.
The -1 version of the SN74ALS646A is identical to the standard
version, except that the recommended maximum IOL in the -1
version is increased to 48 mA. There are no -1 versions of the
SN54ALS646, SN54ALS648, or SN74ALS648A.
The SN54ALS646, SN54ALS648, and SN54AS646 are characterized for
operation over the full military temperature range of -55°C to
125°C. The SN74ALS646A, SN74ALS648A, SN74AS646, and SN74AS648
are characterized for operation from 0°C to 70°C.
These devices consist of bus-transceiver circuits with 3-state or
open-collector outputs, D-type flip-flops, and control circuitry
arranged for multiplexed transmission of data directly from the data
bus or from the internal storage registers. Data on the A or B bus is
clocked into the registers on the low-to-high transition of the
appropriate clock (CLKAB or CLKBA) input. Figure 1 illustrates the
four fundamental bus-management functions that can be performed with
the octal bus transceivers and registers.
Output-enable (
) and
direction-control (DIR) inputs control the transceiver functions. In
the transceiver mode, data present at the high-impedance port may be
stored in either or both registers.
The select-control (SAB and SBA) inputs can multiplex stored and
real-time (transparent mode)
data. The circuitry used for select control eliminates the typical
decoding glitch that occurs in a multiplexer during the transition
between stored and real-time data. DIR determines which bus receives
data when
is low. In the
isolation mode (
high), A data
may be stored in one register and/or B data may be stored in the
other register.
When an output function is disabled, the input function is still
enabled and can be used to store and transmit data. Only one of the
two buses, A or B, may be driven at a time.
The -1 version of the SN74ALS646A is identical to the standard
version, except that the recommended maximum IOL in the -1
version is increased to 48 mA. There are no -1 versions of the
SN54ALS646, SN54ALS648, or SN74ALS648A.
The SN54ALS646, SN54ALS648, and SN54AS646 are characterized for
operation over the full military temperature range of -55°C to
125°C. The SN74ALS646A, SN74ALS648A, SN74AS646, and SN74AS648
are characterized for operation from 0°C to 70°C.