6-pin (YFP) package image

SN74AUP2G07YFPR ACTIVE

2-ch, 0.8-V to 3.6-V low power buffers with open-drain outputs

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74AUP2G07

  • Low static-power consumption (ICC = 0.9 µA maximum)
  • Low dynamic-power consumption (Cpd = 1 pF typical at 3.3 V)
  • Low input capacitance (Ci = 1.5 pF typical)
  • Low noise – overshoot and undershoot <10% of VCC
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Input hysteresis allows slow input transition and better switching noise immunity at the input (Vhys = 250 mV typical at 3.3 V)
  • Wide operating VCC range of 0.8 V to 3.6 V
  • Optimized for 3.3 V operation
  • 3.6-V I/O tolerant to support mixed-mode signal operation
  • tpd = 3.3 ns maximum at 3.3 V
  • Suitable for point-to-point applications
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 4500-V human-body model
    • 1500-V charged-device model

Description for the SN74AUP2G07

The SN74AUP2G07 device is a dual buffer gate with open drain output that operates from 0.8 V to 3.6 V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more