These 9-bit transceivers are designed for asynchronous
communication between data buses. The control-function implementation
allows for maximum flexibility in timing.
These devices allow data transmission from the A bus to the B bus
or from the B bus to the A bus, depending upon the logic levels at
the output-enable (
and
) inputs.
The outputs are in the high-impedance state during power-up and
power-down conditions. The outputs remain in the high-impedance state
while the device is powered down.
The SN54BCT29863B is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74BCT29863B is characterized for operation from 0°C to
70°C.
These 9-bit transceivers are designed for asynchronous
communication between data buses. The control-function implementation
allows for maximum flexibility in timing.
These devices allow data transmission from the A bus to the B bus
or from the B bus to the A bus, depending upon the logic levels at
the output-enable (
and
) inputs.
The outputs are in the high-impedance state during power-up and
power-down conditions. The outputs remain in the high-impedance state
while the device is powered down.
The SN54BCT29863B is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74BCT29863B is characterized for operation from 0°C to
70°C.