14-pin (PW) package image

SN74CB3Q3125PWR ACTIVE

3.3-V, 1:1 (SPST), 4-channel FET bus switch

ACTIVE Custom reel may be available
Same as: SN74CB3Q3125PWR.B, SN74CB3Q3125PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3Q3125PW OBSOLETE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CB3Q3125

  • High-bandwidth data path (up to 500MHz)
  • 5V tolerant I/Os with device powered up or powered down
  • Low and flat ON-state resistance (ron) characteristics over operating range (ron = 3Ω typical)
  • Rail-to-rail switching on data I/O ports
    • 0V to 5V switching with 3.3V VCC
    • 0V to 3.3V switching with 2.5V VCC
  • Bidirectional data flow with near-zero propagation delay
  • Low input and output capacitance minimizes loading and signal distortion (Cio(OFF) = 4pF typical)
  • Fast switching frequency (fOE = 20MHz maximum)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 0.3mA typical)
  • VCC operating range from 2.3V to 3.6V
  • Data I/Os support 0V to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V)
  • Control inputs can be driven by TTL, 5V, or 3.3V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)
  • Supports both digital and analog applications: USB interface, differential signal interface, bus isolation, low-distortion signal gating.
  • For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application note CBT-C, CB3T, and CB3Q Signal-Switch Families.

Description for the SN74CB3Q3125

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3Q3125PW OBSOLETE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more