16-pin (PW) package image

SN74CB3T3257PWR ACTIVE

3.3-V, 2:1 (SPDT), 4-channel FET bus switch with level shifter

ACTIVE Custom reel may be available
Same as: SN74CB3T3257PWR.A, SN74CB3T3257PWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3T3257PW OBSOLETE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CB3T3257

  • Output voltage translation tracks VCC
  • Supports mixed-mode signal operation on all data I/O ports
    • 5V input down to 3.3V output level shift with 3.3V VCC
    • 5V/3.3V input down to 2.5V output level shift with 2.5V VCC
  • 5V-tolerant I/Os with device powered up or powered down
  • Bidirectional data flow with near-zero propagation delay
  • Low ON-state resistance (ron) characteristics (ron = 5Ω typ)
  • Low input/output capacitance minimizes loading (Cio(OFF) = 5pF typ)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 20µA max)
  • VCC operating range from 2.3V to 3.6V
  • Data I/Os support 0V to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V)
  • Control inputs can be driven by TTL or 5V/3.3V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD performance tested per JESD 22
    • 2000V human-body model (A114B, Class II)
    • 1000V charged-device model (C101)

Description for the SN74CB3T3257

The SN74CB3T3257 is a high-speed TTL-compatible FET multiplexer/demultiplexer with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3257 supports systems using 5V TTL, 3.3V LVTTL, and 2.5V CMOS switching standards, as well as user-defined switching levels.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature verifies that damaging current does not backflow through the device when the device is powered down. The device has isolation during power off.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3T3257PW OBSOLETE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more