24-pin (PW) package image

SN74CBT3383PWR NOT RECOMMENDED FOR NEW DESIGNS

5-V, crosspoint/exchange, 10-channel FET bus switch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CBT3383PW NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74CBT3383 information

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CBT3383

  • High-Bandwidth Data Path (Up to 200 MHz)
  • Low and Flat ON-State Resistance (rON)
    Characteristics Over Operating Range
    (rON = 5 Ω Typical)
  • Control Inputs Can Be Driven by TTL or 5-V and
    3.3-V CMOS Outputs
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion (Cio(OFF) = 6 pF
    Typical)
  • VCC Operating Range From 4.5 V to 5 V
  • Low Power Consumption (ICC= 50 µA Maximum)

Description for the SN74CBT3383

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CBT3383PW NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more