16-pin (D) package image

SN74HC109D OBSOLETE

Dual J-K Positive-Edge-Triggered Flip-Flops With Clear and Preset

SN74HC109D is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HC109DR ACTIVE Dual J-K Positive-Edge-Triggered Flip-Flops With Clear and Preset Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC109DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC109 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the SN74HC109

  • Wide operating voltage range of 2 V to 6 V
  • Low input current of 1 µA max
  • High-current outputs drive up to 10 LSTTL loads
  • Low power consumption, 40-µA max ICC
  • Typical tpd = 12 ns
  • ±4-mA output drive at 5 V

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC109DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more