16-pin (D) package image

SN74HC138DT OBSOLETE

3-Line To 8-Line Decoders/Demultiplexers

OBSOLETE custom-reels CUSTOM Custom reel may be available
SN74HC138DT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HC138DR ACTIVE 3-Line To 8-Line Decoders/Demultiplexers Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC138DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC138D OBSOLETE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC138 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN74HC138

  • Targeted Specifically for High-Speed Memory Decoders and Data-Transmission Systems
  • Wide Operating Voltage Range (2 V to 6 V)
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 15 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum
  • Active Low Outputs ( Selected Output is Low)
  • Incorporate Three Enable Inputs to Simplify Cascading or Data Reception

Description for the SN74HC138

The SNx4HC138 devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories using a fast enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC138DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC138D OBSOLETE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more