Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74HC148
- Wide operating voltage range of 2V to 6V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 80-µA max ICC
- Typical tpd = 16ns
- ±4-mA output drive at 5V
- Low input current of 1µA max
- Encode eight data lines to 3-line binary (Octal)
Description for the SN74HC148
The SNx4HC148 is an 8-input priority encoder. Added input enable (EI) and output enable (EO) signals allow for cascading multiple stages without added external circuitry.