16-pin (D) package image

SN74HC158DR ACTIVE

Quadruple 2-Line To 1-Line Data Selectors/Multiplexers

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN74HC157DR ACTIVE Quadruple 2-Line To 1-Line Data Selectors/Multiplexers

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC158DT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
SN74HC158D OBSOLETE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC158 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN74HC158

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 11 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Description for the SN74HC158

These data selectors/multiplexers contain inverters and drivers that supply full data selection to the four output gates. A separate strobe (G)\ input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The ’HC158 devices’ outputs provide inverted data.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC158DT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
SN74HC158D OBSOLETE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more