16-pin (D) package image

SN74HC257D OBSOLETE

Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs

SN74HC257D is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HC257DR ACTIVE Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC257DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC257DT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC257 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the SN74HC257

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Inverting Outputs Drive up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • ’HC257 ...Typical tpd = 9 ns
  • ’HC258 ...Typical tpd = 12 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Provides Bus Interface from Multiple Sources in High-Performance Systems

Description for the SN74HC257

These devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (G\) input is at a high logic level.

To ensure the high-impedance state during power up or power down, (G\) should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC257DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC257DT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more