20-pin (PW) package image

SN74HC273PWT OBSOLETE

Octal D-Type Flip-Flops With Clear

OBSOLETE custom-reels CUSTOM Custom reel may be available
SN74HC273PWT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HC273PWR ACTIVE Octal D-Type Flip-Flops With Clear Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC273PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC273PW OBSOLETE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC273 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN74HC273

  • Wide operating voltage range of 2 V to 6 V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 80-µA maximum ICC
  • Typical tpd = 12 ns
  • ±4-mA output drive at 5 V
  • Low input current of 1-µA maximum
  • Contain eight flip-flops with single-rail outputs
  • Direct clear input
  • Individual data input to each flip-flop
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

Description for the SN74HC273

The SNx4HC273 devices are positive-edge-triggered D-type flip-flops with a direct active low clear ( CLR) input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC273PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC273PW OBSOLETE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more