Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74HCS09
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 5 V
- Extended ambient temperature range: –40°C to +125°C, TA
Description for the SN74HCS09
This device contains four independent 2-input AND gates with open-drain outputs and Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.