SN74HCT245A

ACTIVE

Product details

Input type TTL Output type CMOS Technology family HCT Rating Catalog Operating temperature range (°C) to
Input type TTL Output type CMOS Technology family HCT Rating Catalog Operating temperature range (°C) to
SOP (NS) 20 98.28 mm² 12.6 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CD74HCT245 ACTIVE High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outpus Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​