16-pin (D) package image

SN74HCT257D OBSOLETE

Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs

SN74HCT257D is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74HCT257DR ACTIVE Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HCT257DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HCT257 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the SN74HCT257

  • Operating voltage range of 4.5 V to 5.5 V
  • High-current3-state outputs interface directly with system bus
  • Typical t pd = 17 ns
  • Low power consumption, 80-µA max I CC
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA max
  • Inputs are TTL-voltage compatible
  • Provide bus interface from multiple sources in high-performance systems
  • Buffered inputs and outputs

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HCT257DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more