Product details

Technology family LS Input type TTL Output type CMOS Rating Catalog Operating temperature range (°C) 0 to 70
Technology family LS Input type TTL Output type CMOS Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Single 5-V Supply
  • ±100-mV Sensitivity
  • For Application as:
    • Single-Ended Line Receiver
    • Gated Oscillator
    • Level Comparator
  • Adjustable Reference Voltage
  • TTL Outputs
  • TTL-Compatible Strobe
  • Designed for Party-Line (Data-Bus) Applications
  • Common Reference-Voltage Pin
  • Common Strobe

  • Single 5-V Supply
  • ±100-mV Sensitivity
  • For Application as:
    • Single-Ended Line Receiver
    • Gated Oscillator
    • Level Comparator
  • Adjustable Reference Voltage
  • TTL Outputs
  • TTL-Compatible Strobe
  • Designed for Party-Line (Data-Bus) Applications
  • Common Reference-Voltage Pin
  • Common Strobe

This device consists of a dual single-ended line receiver with TTL-compatible strobes and outputs. The reference voltage (switching threshold) is applied externally and can be adjusted from 1.5 V to 3.4 V, making it possible to optimize noise immunity for a given system design. Due to the low input current (less than 100 µA), the device is suited ideally for party-line (data-bus) systems.

The SN74LS2323 has a common reference-voltage pin and a common strobe.

This device consists of a dual single-ended line receiver with TTL-compatible strobes and outputs. The reference voltage (switching threshold) is applied externally and can be adjusted from 1.5 V to 3.4 V, making it possible to optimize noise immunity for a given system design. Due to the low input current (less than 100 µA), the device is suited ideally for party-line (data-bus) systems.

The SN74LS2323 has a common reference-voltage pin and a common strobe.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74LVC2G17 ACTIVE 2-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs Voltage range (1.65V to 5.5V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LS2323 datasheet 26 Oct 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​