Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74LV05A
- VCC operation of 2 V to 5.5 V
- Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
- Support mixed-mode voltage operation on all ports
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74LV05A
The SN74LV05A device contains six independent inverters designed for 2 V to 5.5 V VCC operation.
This device performs the Boolean function Y = A.