Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the SN74LV174A
- V CC operation of 2 V to 5.5
- Maximum t pd of 7.5 ns at 5 V
- Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
- I off supports partial-power-down mode operation
- Supports mixed-mode voltage operation on all ports
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74LV174A
The LV174A devices are hex D-type flip-flops designed for 2 V to 5.5 V V CC operation.