Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV393B-EP
- 2 V to 5.5 V V CC operation
- Supports mixed-mode voltage operation on all ports
- I off supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
- Operating ambient temperature: -55°C to +125°C
- Supports defense, aerospace, and medical applications:
- Controlled baseline
- One assembly and test site
- One fabrication site
- Extended product life cycle
- Product traceability
Description for the SN74LV393B-EP
The SN74LV393B-EP contains eight flip-flops and additional gating to implement two individual 4-bit counters in a single package and is designed for 2 V to 5.5 V V CC operation.
This device fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the device when powered down.