Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV4T00-EP
- Wide operating range of 1.8 V to 5.5 V
-
Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
-
Up translation:
-
1.2 V to 1.8 V
-
1.5 V to 2.5 V
-
1.8 V to 3.3 V
-
3.3 V to 5.0 V
-
-
Down translation:
- 5.0 V, 3.3 V, 2.5 V to 1.8 V
- 5.0 V, 3.3 V to 2.5 V
- 5.0 V to 3.3 V
-
- 5.5-V tolerant input pins
- Supports standard pinouts
- Up to 150 Mbps with 5-V or 3.3-V V CC
- Latch-up performance exceeds 250 mA per JESD 17
- Supports defense, aerospace, and
medical applications:
- Controlled baseline
- One assembly and test site
- One fabrication site
- Extended product life cycle
- Product traceability
Description for the SN74LV4T00-EP
The SN74LV4T00-EP contains four independent 2-input NAND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).