Packaging information
| Package | Pins X2SON (DTB) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC1G3157
- ESD protection exceeds JESD 22
- 2000V Human Body Model (A114-A)
- 1000V Charged-Device Model (C101)
- 1.65V to 5.5V VCC operation
- Qualified for 125°C operation
- Specified break-before-make switching
- Rail-to-rail signal handling
- Operating frequency typically 340MHz at room temperature
- High speed, typically 0.5ns (VCC = 3V, CL = 50pF)
- Low ON-state resistance, typically approximately 6Ω (VCC = 4.5V)
- Latch-up performance exceeds 100mA Per JESD 78, class II
Description for the SN74LVC1G3157
This single channel single-pole double-throw (SPDT) analog switch is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G3157 device handles both analog and digital signals. The SN74LVC1G3157 device allows signals with amplitudes of up to VCC (peak) to be transmitted in either direction.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.