SN74LVC1G86

ACTIVE

Single 2-input, 1.65-V to 5.5-V XOR (exclusive OR) gate

alarmNotifications Order now

Product details

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 Input type Standard CMOS IOH (max) (mA) -32 Output type Push-Pull Features Over-voltage tolerant Inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 Input type Standard CMOS IOH (max) (mA) -32 Output type Push-Pull Features Over-voltage tolerant Inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Qualified from –40°C to +125°C
  • Supports 5-V VCC Operation
  • Inputs Are Over Voltage Tolerant up to 5.5 V
  • Supports Down Translation to VCC
  • Maximum tpd of 4 ns at 3.3 V and 15-pF load
  • Low Power Consumption, 10-µA Maximum ICC At 85°C
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode, and Back-Drive Protection
  • Available in the Texas Instruments
    NanoFree™ Package
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Qualified from –40°C to +125°C
  • Supports 5-V VCC Operation
  • Inputs Are Over Voltage Tolerant up to 5.5 V
  • Supports Down Translation to VCC
  • Maximum tpd of 4 ns at 3.3 V and 15-pF load
  • Low Power Consumption, 10-µA Maximum ICC At 85°C
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode, and Back-Drive Protection
  • Available in the Texas Instruments
    NanoFree™ Package
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

The SN74LVC1G86 device performs the Boolean function Y = AB + AB in positive logic. This single 2-input exclusive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 4 ns at 3.3 V and 15-pF capacitive load. The maximum output drive is ±32-mA at 4.5 V and ±24-mA at 3.3 V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

The SN74LVC1G86 device performs the Boolean function Y = AB + AB in positive logic. This single 2-input exclusive-OR gate is designed for 1.65-V to 5.5-V VCC operation.

If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output. This device has low power consumption with maximum tpd of 4 ns at 3.3 V and 15-pF capacitive load. The maximum output drive is ±32-mA at 4.5 V and ±24-mA at 3.3 V.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back flow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUC1G86 ACTIVE Single 2-input, 0.8-V to 2.7-V high speed XOR (exclusive OR) gate Smaller voltage range (0.8V to 2.7V), shorter average propagation delay (1.7ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet SN74LVC1G86 Single 2-Input Exclusive-OR Gate datasheet (Rev. Q) PDF | HTML 22 Jun 2017
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Evaluation board

LMK5B33216EVM — LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO

The LMK5B33216 evaluation module (EVM) is a platform for developing the LMK5B33216 network clock generator and synchronizer. The EVM can be used for device evaluation, compliance testing and system prototyping.

LMK5B33216EVM integrates three analog phase-locked loops (APLLs) and three digital PLLs (...)

User guide: PDF | HTML
Evaluation board

LMK5B33414EVM — LMK5B33414 evaluation module for 14-output, three DPLL and APLL, network synchronizer with BAW VCO

The LMK5B33414 evaluation module (EVM) is a platform for device evaluation, compliance testing, and system prototyping for the LMK5B33414 network clock generator and synchronizer.

LMK5B33414 integrates three analog phase-locked loops (APLLs) and three digital PLLs (DPLLs) with programmable-loop (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

TMAG5110-5111EVM — TMAG511x evaluation module for high-sensitivity, 2D, dual-channel, Hall-effect latches

The TMAG5110-5111EVM is a rotary encoding board with dual Hall latches that have separate circuitry for both quadrature (TMAG5110) and speed and direction (TMAG5111) implementations. There are two different magnets and two magnet placement options to highlight the dual-latch capability of pole (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LVC1G86 Behavioral SPICE Model

SCEM627.ZIP (7 KB) - PSpice Model
Simulation model

SN74LVC1G86 IBIS Model (Rev. A)

SCEM186A.ZIP (45 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos