44-pin (DDV) package image

TAS5634DDV ACTIVE

300-W stereo, 600-W mono, 12- to 62-V supply, PWM input Class-D audio amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5634DDVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) 0 to 70
Package qty | Carrier 35 | TUBE

Features for the TAS5634

  • PWM-Input, Class-D Amplifier Power Stage compatible with TI Digital-Input (I2S) Audio Processors and Modulators
  • HD Integrated Closed-Loop Feedback provides:
    • 0.025% THD at 1 W into 6 Ω
    • >70 dB PSRR (No Input Signal)
    • >105 dB SNR (A-weighted)
  • Output Power at 10%THD+N
    • 600 W / 3 Ω PBTL Mono Configuration
    • 300 W / 6 Ω BTL Stereo Configuration
    • 230 W / 8 Ω BTL Stereo Configuration
  • Output Power at 1%THD+N
    • 465 W / 3 Ω PBTL Mono Configuration
    • 240 W / 6 Ω BTL Stereo Configuration
    • 180 W / 8 Ω BTL Stereo Configuration
  • Integrated 80 mΩ MOSFETs for Reduced Heatsink Size
    • >91% Efficiency at Full Output Power
    • >75% Efficiency at 1/8 Output Power
  • Click and Pop Free Startup
  • Device Protection: Undervoltage, Over Temperature, Overcurrent, Short Circuit Protection and DC Speaker Protection
  • Pre-Clipping Output Signal for Control of a Class-G Power Supply
  • 44-Pin HTSSOP (DDV) Package with Thermal Pad on the Top

Description for the TAS5634

The TAS5634 is a PWM-input, Class-D amplifier power stage that supports 2 x 300 W (6 Ω) or 1 x 600 W (3 Ω) output power with a nominal power supply voltage of 58V. The 58V supply voltage provides support for higher impedance speaker loads including 6 Ω in BTL and 3 Ω in PBTL. Integrated MOSFETs and a new gate drive scheme provide high peak efficiency and low idle losses to reduce thermal solution size.

The TAS5634 uses a closed-loop feedback design with constant voltage gain. The internally matched gain resistors ensure a high power supply rejection ratio (PSRR) and low output noise due to switch mode power supplies (SMPS).

The TAS5634 is a fully integrated power stage compatible with TI’s portfolio of digital-input (I2S) audio processors and modulators, like the TAS5548 and TAS5558, making it a complete digital-input Class-D amplifier. The TAS5634 is available in the surface mount 44-pin HTSSOP package and is part of a pin-compatible family of PWM-input Class-D power stages including the TAS5612LA, TAS5614LA and TAS5624A.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5634DDVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more