Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 15 SNR (dB) 105 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 26 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 15 SNR (dB) 105 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 26 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • TAS5717 Supports 2×10 W and TAS5719 Supports 2×15 W Output
    • Wide PVDD Range, From 4.5 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection via PIN (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
    • External Headphone-Amplifier Shutdown Signal
    • Integrated CAP-Free Headphone Amplifier
    • Stereo Headphone (Stereo 2-V RMS Line Driver) Outputs
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Programmable Two-Band Dynamic Range Control
    • 14 Programmable Biquads for Speaker EQ
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • 0.125-dB Fine Volume Support
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • AD, BD, and Ternary PWM-Mode Support
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter.
      Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • DirectPath Technology: Eliminates Bulky DC Blocking Capacitors
    • Stereo Headphone/Stereo Line Drivers: Adjust Gain via External Resistors,
      Dedicated Active Headpone Mute Pin, High Signal-to-Noise Ratio
    • Two-Band DRC: Set Two Different Thresholds for Low- and
      High-Frequency Content

FilterPro is a trademark of Texas Instruments.

  • Audio Input/Output
    • TAS5717 Supports 2×10 W and TAS5719 Supports 2×15 W Output
    • Wide PVDD Range, From 4.5 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection via PIN (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
    • External Headphone-Amplifier Shutdown Signal
    • Integrated CAP-Free Headphone Amplifier
    • Stereo Headphone (Stereo 2-V RMS Line Driver) Outputs
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Programmable Two-Band Dynamic Range Control
    • 14 Programmable Biquads for Speaker EQ
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
    • 0.125-dB Fine Volume Support
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • AD, BD, and Ternary PWM-Mode Support
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter.
      Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • DirectPath Technology: Eliminates Bulky DC Blocking Capacitors
    • Stereo Headphone/Stereo Line Drivers: Adjust Gain via External Resistors,
      Dedicated Active Headpone Mute Pin, High Signal-to-Noise Ratio
    • Two-Band DRC: Set Two Different Thresholds for Low- and
      High-Frequency Content

FilterPro is a trademark of Texas Instruments.

The TAS5717/TAS5719 is a 10-W/15-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5717/9 is a slave-only device receiving all clocks from external sources. The TAS5717/TAS5719 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5717/TAS5719 is a 10-W/15-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5717/9 is a slave-only device receiving all clocks from external sources. The TAS5717/TAS5719 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Download View video with transcript Video

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5805M is our 23-W stereo, 45-W mono Class-D digital input audio amplifier.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5717 / TAS5719 Digital-Input Stereo Amplifier With Integrated CAP-Free HP Amp datasheet (Rev. A) 08 Feb 2011
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide 10W/15W DIGITAL AUDIO POWER AMPLIFIER WITH INTEGRATED CAP-FREE HP AMPLIFIER 26 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TAS571XSW-LINUX — Linux Driver for TAS571X

The Linux driver supports the TAS571x family of Digital input stereo amplifiers. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAI (Digital Audio Interface) class.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)
GUI for evaluation module (EVM)

SLOC228 TAS57X_v3.2_Build_7 GUI Setup

Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5713 25-W stereo, 8- to 26-V supply, digital input, open loop Class-D audio amplifier with EQ, DRC TAS5715 25-W stereo, 8- to 26-V, digital input, open loop Class-D audio amplifier with EQ, DRC, & HP TAS5717 10-W stereo, 4.5- to 26-V, digital input, open loop Class-D amplifier w/ integrated cap free HP TAS5719 15-W stereo, 4.5- to 26-V, digital input, open loop Class-D amplifier w/ integrated cap free HP TAS5727 25-W mono, 8- to 26-V supply, digital input, open loop Class-D audio amplifier w/ speaker EQ & DRC
Hardware development
Evaluation board
TAS5715EVM TAS5715EVM Evaluation Module TAS5717EVM TAS5717EVM Evaluation Module TAS5719EVM TAS5719EVM Evaluation Module TAS5727EVM TAS5727EVM Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos