TAS5715
- Audio Input/Output
- 25-W Into an 8-
Load From an 18-V Supply
- 50-W Support in PBTL Mode With 4-
Load
- Wide PVDD Range, From 8 V to 26 V
- Efficient Class-D Operation Eliminates Need for Heatsinks
- Requires Only 3.3 V and PVDD
- One Serial Audio Input (Two Audio Channels)
- I2C Address Selection via PIN (Chip Select)
- Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
- Headphone PWM Outputs
- Dedicated Pin for External Headphone-Amplifier Shutdown
- Single-Filter PBTL Support
- 25-W Into an 8-
- Audio/PWM Processing
- Independent Channel Volume Controls With 24-dB to Mute
- Independent Headphone Volume
- Programmable Two-Band Dynamic Range Control
- Up to Eight User-Programmable Biquads per Channel
- Programmable Coefficients for DRC Filters
- DC Blocking Filters and PWM DC Detect
- CRC Checksum to Detect Biquad Coefficient Corruption
- General Features
- Serial Control Interface Operational Without MCLK
- Factory-Trimmed Internal Oscillator for Automatic Rate Detection
- Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
- Thermal and Short-Circuit Protection
- Benefits
- EQ: Speaker Equalization Improves Audio Performance
- DRC: Automatic Gain Limiter. Can Be Used As Power Limiter.
Enables Speaker Protection, Easy Listening - Two-Band DRC: Set Two Different Thresholds for Low- and
High-Frequency Content - Autobank Switching: Preload Coefficients for Different
Sample Rates. No Need to Write New Coefficients to the
Part When Sample Rate Changes - Autodetect: Automatically Detects Sample-Rate Changes.
No Need for External Microprocessor Intervention - Single-Filter PBTL Support Reduces BOM Cost
- Thgermal Dissipation, Improving System Stability
The TAS5715 is a 25-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.
The TAS5715 is a slave-only device receiving all clocks from external sources. The TAS5715 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.
![](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL: TAS5733L
Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL: TAS5751M
Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output: TAS5753MD
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS5715EVM — TAS5715EVM Evaluation Module
The TAS5715EVM evaluation module demonstrates the capabilities TAS5715PHP. The TAS5715 combines a 25W stereo class-D audio power amplifier with headphone PWM outputs. This EVM and accompanying materials allows the user to experiment with the two-band DRC, the programmable EQ, Digital THD manager. (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.