Packaging information
| Package | Pins VQFN (RSM) | 32 |
| Operating temperature range (°C) -25 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TAS5720L
- Mono Class-D Amplifier
- 20 W at 0.15% THD Continuous into
19 V / 4 Ω
- 20 W at 0.15% THD Continuous into
- TDM Audio Input
- Up to 8 Channels (32-bit, 48 kHz)
- I2C Control With 8 Selectable I2C Address
- Power Supplies
- Power Amplifier: 4.5 V to 16.5 V, TAS5720L
- Power Amplifier: 4.5 V to 26.4 V, TAS5720M
- Digital I/O: 3.3 V
- Protection: Thermal and Short-Circuit
- Package: 4 mm × 4 mm, 32-pin VQFN
Description for the TAS5720L
The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.
The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.
The TAS5720x device is available in a 32-pin, 4 mm × 4 mm, VQFN package for a compact PCB footprint.