Product details

ADC type 12-bit SAR Operating temperature range (°C) to
ADC type 12-bit SAR Operating temperature range (°C) to
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meet or Exceed Bell Standard LSSGR Requirements
  • Externally-Controlled Negative Firing Voltage...-90 V Max
  • Accurately Controlled, Wide Negative Firing Voltage Range...-5 V to -85 V
  • Positive Surge Current (see Note 1):
  • TCM1030 TCM1050
    10/1000 16 A 30 A
    10/160 25 A 45 A
    2/10 35 A 50 A
  • Negative Surge Current (see Note 1):
  • TCM1030 TCM1050
    10/1000 -16 A -25 A
    10/160 -25 A -29 A
    2/10 -35 A -36 A
  • High Holding Current
    • TCM1030...100 mA Min
    • TCM1050...150 mA Min

NOTE 1: The notation 10/1000 refers to a waveshape having tr = 10 us and tw = 1000 us ending at 50% of the peak value. The notation 10/160 is tr = 10 us and tw = 160 us. The notation 2/10 is tr = 2 us and tw = 10 us.

  • Meet or Exceed Bell Standard LSSGR Requirements
  • Externally-Controlled Negative Firing Voltage...-90 V Max
  • Accurately Controlled, Wide Negative Firing Voltage Range...-5 V to -85 V
  • Positive Surge Current (see Note 1):
  • TCM1030 TCM1050
    10/1000 16 A 30 A
    10/160 25 A 45 A
    2/10 35 A 50 A
  • Negative Surge Current (see Note 1):
  • TCM1030 TCM1050
    10/1000 -16 A -25 A
    10/160 -25 A -29 A
    2/10 -35 A -36 A
  • High Holding Current
    • TCM1030...100 mA Min
    • TCM1050...150 mA Min

NOTE 1: The notation 10/1000 refers to a waveshape having tr = 10 us and tw = 1000 us ending at 50% of the peak value. The notation 10/160 is tr = 10 us and tw = 160 us. The notation 2/10 is tr = 2 us and tw = 10 us.

The TCM1030 and TCM1050 dual transient-voltage suppressors are designed specifically for telephone line card protection against lightning and transients (voltage transients) induced by ac lines. One of the TIP terminals (pin 1 or 8) and one of the RING terminals (pin 4 or 5) are connected to the tip and ring circuits of a SLIC (subscriber-line interface circuit). The battery feed connections between the SLIC and the subscriber line are from the remaining TIP (pin1 or 8) and RING (pin 4 or 5) through the TCM1030 or the TCM1050 to the tip and ring lines. Transients are suppressed between tip and ground, and ring and ground.

Positive transients are clamped by diodes D1 and D2. Negative transients that are more negative than VS cause the SCRs, Q1 and Q2, to crowbar. The high holding current of the SCRs prevent dc latchup as the transient subsides.

The TCM1030 and TCM1050 are characterized for operation from -40°C to 85°C.

The TCM1030 and TCM1050 dual transient-voltage suppressors are designed specifically for telephone line card protection against lightning and transients (voltage transients) induced by ac lines. One of the TIP terminals (pin 1 or 8) and one of the RING terminals (pin 4 or 5) are connected to the tip and ring circuits of a SLIC (subscriber-line interface circuit). The battery feed connections between the SLIC and the subscriber line are from the remaining TIP (pin1 or 8) and RING (pin 4 or 5) through the TCM1030 or the TCM1050 to the tip and ring lines. Transients are suppressed between tip and ground, and ring and ground.

Positive transients are clamped by diodes D1 and D2. Negative transients that are more negative than VS cause the SCRs, Q1 and Q2, to crowbar. The high holding current of the SCRs prevent dc latchup as the transient subsides.

The TCM1030 and TCM1050 are characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Transient-Voltage Suppressors datasheet (Rev. B) 25 Jun 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos