Packaging information
| Package | Pins HVSSOP (DGN) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 80 | TUBE |
Features for the THS3001
- High speed:
- 420MHz bandwidth (G = 1, –3dB)
- 6500V/µs slew rate
- 40ns settling time (0.1%)
- High output drive: IO = 100mA
- Excellent video performance
- 115MHz bandwidth (0.1dB, G = 2)
- 0.01% differential gain
- 0.02° differential phase
- Low 3mV (max) input offset voltage
- Very low distortion:
- THD = –96dBc at f = 1MHz
- THD = –80dBc at f = 10MHz
- Wide range of power supplies:
- VCC = ±4.5V to ±16V
- Evaluation module available
Description for the THS3001
The THS3001 is a high-speed, current-feedback operational amplifier, designed for communication, imaging, and high-quality video applications. This device offers a very fast 6500V/µs slew rate, a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96dBc, making this device an excellent choice for applications such as wireless communication base stations or ultra-fast ADC or DAC buffers.