8-pin (DGN) package image

THS3001HVCDGN OBSOLETE

420-MHz Current-Feedback Amplifier

THS3001HVCDGN is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

THS3001IDGNR ACTIVE 420-MHz Current-Feedback Amplifier Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More THS3001 information

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | TUBE

Features for the THS3001

  • High speed:
    • 420MHz bandwidth (G = 1, –3dB)
    • 6500V/µs slew rate
    • 40ns settling time (0.1%)
  • High output drive: IO = 100mA
  • Excellent video performance
    • 115MHz bandwidth (0.1dB, G = 2)
    • 0.01% differential gain
    • 0.02° differential phase
  • Low 3mV (max) input offset voltage
  • Very low distortion:
    • THD = –96dBc at f = 1MHz
    • THD = –80dBc at f = 10MHz
  • Wide range of power supplies:
    • VCC = ±4.5V to ±16V
  • Evaluation module available

Description for the THS3001

The THS3001 is a high-speed, current-feedback operational amplifier, designed for communication, imaging, and high-quality video applications. This device offers a very fast 6500V/µs slew rate, a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96dBc, making this device an excellent choice for applications such as wireless communication base stations or ultra-fast ADC or DAC buffers.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more