8-pin (DDA) package image

THS3122IDDA ACTIVE

Dual, High Output Current, 120-MHz Amplifier

Same as: THS3122IDDA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS3491IDDAR ACTIVE 900-MHz high-power-output current-feedback amplifier

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS3122 information

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS3122

  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
  • High Output Current: 450 mA
  • High Speed:
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
  • Wide Output Swing:
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low Distortion:
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low-Power Shutdown Mode (THS3125)
    • 370-µA Shutdown Supply Current
  • Standard SOIC, HSOP PowerPAD™, and HTSSOP PowerPAD Packages

Description for the THS3122

The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.

The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:

  • –80-dBc THD at 2 VPP
  • –75-dBc THD at 8 VPP

The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more