16-pin (RGT) package image

THS4511RGTT ACTIVE

1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the THS4511

  • Fully-Differential Architecture
  • Common-Mode Input Range Includes the Negative Rail
  • Unity-Gain Stable
  • Bandwidth: 1.6 GHz (Gain = 0 dB)
  • Slew Rate: 4900 V/µs
  • 1% Settling Time: 3.3 ns
  • HD2: –72 dBc at 70 MHz
  • HD3: –87 dBc at 70 MHz
  • OIP2: 76 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2 nV/√Hz (f > 10 MHz)
  • Noise Figure: 21.8 dB (50- System, G = 6 dB)
  • Output Common-Mode Control
  • 5-V Power-Supply Current: 39.2 mA
  • Power-Down Capability: 0.65 mA
  • APPLICATIONS
    • 5-V Data-Acquisition Systems
    • High Linearity ADC Amplifiers
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

Description for the THS4511

The THS4511 is a wideband, fully-differential operational amplifier designed for single-supply 5-V data-acquisition systems. It has very low noise at 2 nV/√Hz, and extremely low harmonic distortion of –72 dBc HD2 and –87 dBc HD3 at 70 MHz with 2 VPP, G = 0 dB, and 200- load. Slew rate is very high at 4900 Vµs and with settling time of 3.3 ns to 1% (2 V step) it is ideal for pulsed applications. It is designed for minimum gain of 0 dB.

To allow for dc coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 5-mV offset (typical) from the set voltage, when set within ±0.5 V of midsupply. The common-mode set point is set to midsupply by internal circuitry, which may be over-driven from an external source.

The THS4511 is a high-performance amplifier that has been optimized for use in 5-V single-supply data acquisition systems. The output has been optimized for best performance with its common-mode voltages set to midsupply, and the input has been optimized for performance over a wide range of common-mode input voltages. High performance at a low power-supply voltage enables single-supply 5-V data-acquisition systems while minimizing component count.

The THS4511 is offered in a quad, 16-pin leadless QFN package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more