8-pin (DDA) package image

THS4631DDA ACTIVE

High Speed FET-Input Operational Amplifier

Same as: THS4631DDA.B, THS4631DDA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS4631

  • High bandwidth:
    • 325MHz in unity gain
    • 210MHz gain bandwidth product
  • High slew rate:
    • 900V/µs (G = 2)
    • 1000V/µs (G = 5)
  • Low distortion of –76dB, SFDR at 5MHz
  • Maximum input bias current: 100pA
  • Input voltage noise: 7nV/√Hz
  • Maximum input offset voltage: 500µV at 25°C
  • Low offset drift: 2.5µV/°C
  • Input impedance: 109 || 3.9pF
  • Wide supply range: ± 5V to ± 15V
  • High output current: 95mA

Description for the THS4631

The THS4631 is a high-speed, FET-input op amp designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 210MHz gain bandwidth product, ±15V supply operation, and 100pA input bias current, the THS4631 is capable of simultaneous wideband transimpedance gain and large output signal swing. The fast 1000V/µs slew rate allows for fast settling times and good harmonic distortion at high frequencies. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.

These high-performance characteristics make the THS4631 an excellent choice for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification. Other potential applications include test and measurement systems requiring high-input impedance, ADC and DAC buffering, high-speed integration, and active filtering.

The THS4631 is offered in a 8-pin SOIC (D) package, and 8-pin HSOIC (DDA) and HVSSOP (DGN) with PowerPAD™ integrated-circuit packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more