THVD1419

ACTIVE

3.3-V to 5-V RS-485 transceiver with surge protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -15 to 15 Common-mode range (V) -12 to 12 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -15 to 15 Common-mode range (V) -12 to 12 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • 3 V to 5.5 V Supply Voltage
  • Bus I/O Protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 Contact Discharge
    • ± 30 kV IEC 61000-4-2 Air-Gap Discharge
    • ± 4 kV IEC 61000-4-4 Electrical Fast Transient
    • ± 2.5 kV IEC 61000-4-5 1.2/50-µs Surge
  • Available in Two Speed Grades
    • THVD1419: 250 kbps
    • THVD1429: 20 Mbps
  • Extended Ambient
    Temperature Range: -40°C to 125°C
  • Extended Operational
    Common-Mode Range: ± 12 V
  • Receiver Hysteresis for Noise Rejection: 30 mV
  • Low Power Consumption
    • Standby Supply Current: < 2 µA
    • Current During Operation: < 3 mA
  • Glitch-Free Power-Up/Down for Hot Plug-in Capability
  • Open, Short, and Idle Bus Failsafe
  • 1/8 Unit Load (Up to 256 Bus Nodes)
  • Industry Standard 8-Pin SOIC
    for Drop-in Compatibility
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • 3 V to 5.5 V Supply Voltage
  • Bus I/O Protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 Contact Discharge
    • ± 30 kV IEC 61000-4-2 Air-Gap Discharge
    • ± 4 kV IEC 61000-4-4 Electrical Fast Transient
    • ± 2.5 kV IEC 61000-4-5 1.2/50-µs Surge
  • Available in Two Speed Grades
    • THVD1419: 250 kbps
    • THVD1429: 20 Mbps
  • Extended Ambient
    Temperature Range: -40°C to 125°C
  • Extended Operational
    Common-Mode Range: ± 12 V
  • Receiver Hysteresis for Noise Rejection: 30 mV
  • Low Power Consumption
    • Standby Supply Current: < 2 µA
    • Current During Operation: < 3 mA
  • Glitch-Free Power-Up/Down for Hot Plug-in Capability
  • Open, Short, and Idle Bus Failsafe
  • 1/8 Unit Load (Up to 256 Bus Nodes)
  • Industry Standard 8-Pin SOIC
    for Drop-in Compatibility

THVD1419 and THVD1429 are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable, eliminating the need for external protection components.

Each of these devices operates from a single 3.3 V or 5 V supply. The devices in this family feature a wide common-mode voltage range which makes them suitable for multi-point applications over long cable runs.

The THVD1419 and THVD1429 devices are available in the industry standard SOIC package for easy drop-in without any PCB changes. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

THVD1419 and THVD1429 are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable, eliminating the need for external protection components.

Each of these devices operates from a single 3.3 V or 5 V supply. The devices in this family feature a wide common-mode voltage range which makes them suitable for multi-point applications over long cable runs.

The THVD1419 and THVD1429 devices are available in the industry standard SOIC package for easy drop-in without any PCB changes. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1439 ACTIVE 3.3-V to 5-V, 250-Kbps, RS-485 transceiver with integrated 4-kV IEC surge and IEC ESD/EFT protection With 4-kV surge protection
THVD1449 ACTIVE 3.3-V to 5-V, 12-Mbps, RS-485 transceiver with integrated 4-kV IEC surge and IEC ESD/EFT protection With 4-kV surge protection
Similar functionality to the compared device
THVD1439V ACTIVE 3.3-V to 5-V, 250-Kbps, RS-485 transceiver with integrated 4-kV IEC surge protection Integrates ±4-kV IEC 61000-4-5 surge protection and supports 1.8-V to 5.5-V IO voltage range.
THVD1449V ACTIVE 12-Mbps RS-485 transceiver with integrated 4-kV IEC surge protection and 1.65-V to 5.5-V IO support 4-kV surge protection and and 1.65-V to 5.5-V IO supply support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet THVD14x9 3.3-V to 5-V RS-485 transceivers with surge protection datasheet (Rev. C) PDF | HTML 19 Mar 2019
Application note Simplifying Surge Protection for RS-485 Using Integrated Designs PDF | HTML 20 May 2024
EVM User's guide RS-485 Half-Duplex EVM User's Guide (Rev. C) PDF | HTML 01 Sep 2021
Technical article Frequently asked questions and answers for RS-485 transceivers PDF | HTML 09 Apr 2019
Technical article Can your RS-485 communication survive the great outdoors? PDF | HTML 29 Mar 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

THVD1419 IBIS Model

SLLM422.ZIP (68 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos